Download document () of 20

CHWPS2040D

Eaton pressure switch, Water pressure switch, NEMA 1, 20-40 PSI, Used with: Type CH Style 3/4 in Loadcenters

General specifications

Product Name
Eaton pressure switch
Catalog Number
CHWPS2040D
UPC
782116159208
Product Length/Depth
3.93 in
Product Height
4.13 in
Product Width
2.95 in
Product Weight
0.95 lb
Warranty
3 year
Certifications
UL Listed
CSA Certified

Product specifications

Special features
Used with Type CH Style 3/4 in Loadcenters
Type
Water pressure switch
Enclosure
NEMA 1

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com