Knowledge Search
Download document () of 20
Discontinued

CL115GFT

Ground Fault circuit breaker, 15A, 120V/240V, Single-pole, #14-4, One inch breaker, 10 kAIC

Replacement options:

General specifications

Product Name
Eaton breaker
Catalog Number
CL115GFT
UPC
786680130946
Product Length/Depth
3.5 in
Product Height
3 in
Product Width
1 in
Product Weight
0.5 lb

Product specifications

Voltage rating
120/240 V
Amperage Rating
15A
Number of poles
Single-pole
Frequency rating
60 Hz
Type
CL

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.