Download document () of 20

CMBB150BTS

Eaton’s CMBB Residential Meter Breaker Type CH Non-EUSERC, Meter mains,150A, 120/240V, Ring, 22 kAIC, Surface mounting, Box size A, Aluminum bus, Overhead/underground feed, Four-jaws, 1 socket, #6-250 kcmil line, #6-250 kcmil ground

General specifications

Product Name
Eaton residential meter breaker
Catalog Number
CMBB150BTS
UPC
782113601809
Product Length/Depth
5.38 in
Product Height
28.38 in
Product Width
14.44 in
Product Weight
37 lb
Warranty
Limited lifetime
Certifications
UL Listed

Product specifications

Type
Meter mains
Utility approvals
NC : Dominion
VA : Dominion
AR : Entergy
LA : Entergy
MS : Entergy
TX : Entergy
Interrupt rating
10 kAIC
22 kAIC
Amperage Rating
200 A
Number of spaces
8
Phase
Single-phase
Bus material
Copper

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com