Download document () of 20

CMBE3242B200BF

Eaton Meter Breaker EUSERC , Type CH , All-in-ones, For Type CH breakers, CSR2200N main breaker, Distribution section, 200A, Single-phase, 120/240V, Ring, 32 spaces, 42 circuits, 22 kAIC, Flush mounting

General specifications

Product Name
Eaton meter breaker EUSERC
Catalog Number
CMBE3242B200BF
UPC
782114848890
Product Length/Depth
5.38 in
Product Height
46.88 in
Product Width
14.44 in
Product Weight
60 lb
Warranty
Limited lifetime
Compliances
EUSERC Approved
Certifications
UL Listed

Product specifications

Special features
Distribution section
Type
All-in-ones
Utility approvals
AZ : Arizona Public Service Company
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
AZ : Salt River Project (SRP)
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
WA : Puget Sound Energy
WA : Tacoma Public Utilities
Interrupt rating
10 kAIC
22 kAIC
Box size
B
Enclosure
NEMA 3R
Voltage rating
120/240 V
Number of sockets
1
Phase
Single-phase
Used with
Type CH breakers
Number of circuits
42
Bus material
Copper
Feed type
Bottom
Main circuit breaker
CSR2200N
Number of jaws
Four-jaw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com