Download document () of 20

CMP4421 MC1

Eaton B-Line series commercial pedestals, 200A, Test block, 3R, Underground, ANSI 61 painted finish, Galvanized steel, 7 jaws, 3Ø/4W, Pad Mount

General specifications

Product Name
Eaton B-Line series commercial pedestals
Catalog Number
CMP4421 MC1
UPC
782051177527
Product Length/Depth
17.5 in
Product Height
52 in
Product Width
15.5 in
Product Weight
125 lb
Compliances
EUSERC Approved
Certifications
UL

Electrical specifications

Amperage Rating
200A

Material/finish

Material
Galvanized steel
Finish
ANSI 61 paint

Model

Number of jaws
7
Number of wires
4
Feed type
Underground
Number of poles
3

Standards

Degree of protection
3R

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.