Knowledge Search
Download document () of 20

CN55KN3A

Eaton Freedom NEMA Contactor, Full voltage reversing, NEMA Size 3 open enclosure - 90 A, Three-pole, 120/60 or 110/50 coil voltage

General specifications

Product Name
Eaton Freedom NEMA motor control contactor
Catalog Number
CN55KN3A
UPC
782113625027
Product Length/Depth
5.94 in
Product Height
7.17 in
Product Width
4.08 in
Product Weight
15 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Catalog Notes
Common Control

Product specifications

NEMA frame size
NEMA Size 3
Relay
None
Type
Contactor
Configuration
Reversing
Phase
Three-phase
Amperage Rating
90 A
Size
3
Horsepower
25 hp at 208 V, 30 hp at 240 V, 50 hp at 480/600 V
Overload relay
None
Coil voltage
120/60 or 110/50

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.