Download document () of 20

CNNK-16

Eaton B-Line series ribbed neoprene steel vibration pad, For use with 1-5/8" wide Eaton B-Line channel, 40 lbs per inch load cap, Neoprene, 12" long, BVS type - Vibra Strip

General specifications

Product Name
Eaton B-Line series ribbed neoprene steel vibration pad
Catalog Number
CNNK-16
UPC
781011027018
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
1.6 lb
Certifications
Not Applicable

Application and installation

Application
Air conditioner, cooling towers, compressors, fans

Other product information

Type
CNNK type-cork ribbed neoprene steel vibration pad
Deflection
3/16"

Special features and ratings

Load capacity
800 lbs
Special features
Oil-resistant neoprene (non-skid)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.