Download document () of 20

CP420 BL

Eaton B-Line series carrier plate, Black, Steel, 9-1/2" material width, 2" channel height, Without abrasive nosing, Carrier plates for stair treads

General specifications

Product Name
Eaton B-Line series carrier plate
Catalog Number
CP420 BL
UPC
662516265924
Product Length/Depth
2 in
Product Height
2 in
Product Width
9.5 in
Product Weight
1.6 lb
Compliances
Not Applicable
Certifications
Not Applicable

Material type

Material
Steel
Color
Black

Other product information

Type
Carrier plates for stair treads
Style
Without abrasive nosing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.