Knowledge Search
Download document () of 20
Discontinued

CPM220WL

Eaton BR main breaker loadcenter, Canadian Loadcenter, 20 ckt, 200A, Main breaker, Single-phase, White

A newer version of this product is available:

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
CPM220WL
UPC
786680187759
Product Length/Depth
29.5 in
Product Height
3.5 in
Product Width
14.5 in
Product Weight
34 lb
Certifications
Contact Manufacturer

Product specifications

Type
Canadian Loadcenter
Amperage Rating
200 A
Enclosure color
White
Main circuit breaker
Main breaker
Number of circuits
20
Phase
Single-phase

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.