Download document () of 20

CS-SP-1-030-333MV

Eaton Split core current sensor, 30A / 333MV, 0.75% ACCURACY, 0.72" X 0.62"

General specifications

Product Name
Eaton 333 mV split core current sensor
Catalog Number
CS-SP-1-030-333MV
UPC
786685894836
Product Length/Depth
3.8 in
Product Height
2.3 in
Product Width
3.4 in
Product Weight
0.35 lb
Compliances
Contact Manufacturer

General information

Quantity
1

Other

Current transformer type
Split Core
Output Current (Secondary)
333mV

Physical details

Window size
0.62" (diameter)

Technical information

Application current (primary rating)
30A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.