Download document () of 20

CS-SP-2-200-333MV

Eaton 333 mV split core current sensor, SPLIT CORE CS 200A / 333MV, 0.5% ACCURACY, 1.0" X 1.4"

General specifications

Product Name
Eaton 333 mV split core current sensor
Catalog Number
CS-SP-2-200-333MV
UPC
786685894928
Product Length/Depth
5 in
Product Height
2.5 in
Product Width
3.5 in
Product Weight
0.5 lb
Compliances
Contact Manufacturer

General information

Quantity
1

Other

Current transformer type
Split Core
Output Current (Secondary)
333mV

Physical details

Window size
1.00" x 1.40"

Technical information

Application current (primary rating)
200A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.