Download document () of 20

CS-SP-200-1200-333MV

1200A:333mV Split Core CT, 2" x 2" Window Size, UL Listed

General specifications

Product Name
Eaton 333 mV split core current sensor
Catalog Number
CS-SP-200-1200-333MV
UPC
786689734930
Product Length/Depth
4.76 in
Product Height
1.18 in
Product Width
5 in
Product Weight
1.4 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.