Download document () of 20

CS-SP-4-400-333MV

Eaton Current sensor, Split core, 400A, 333 mV, .5% accuracy, 1.3 X 1.7 in

General specifications

Product Name
Eaton 333 mV split core current sensor
Catalog Number
CS-SP-4-400-333MV
UPC
786685886626
Product Length/Depth
5 in
Product Height
2 in
Product Width
5 in
Product Weight
1.1 lb
Compliances
RoHS Compliant
Certifications
ETL Listed

Delivery program

Amperage Rating
400A
Type
Split core

General information

Quantity
1

Other

Current transformer type
Split Core
Output Current (Secondary)
333mV

Physical details

Window size
1.30" x 1.70"

Technical data - Electrical

Accuracy
0.50%
Output voltage
333 mV

Technical data - Mechanical

Opening diameter
1.3 x 1.7 in

Technical information

Application current (primary rating)
400A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.