Download document () of 20

CS-SP-5-1000-333MV

Current sensor, Split core, 1000A, 333 mV, .5% accuracy, 2.0 X 3.5 in

General specifications

Product Name
Eaton 333 mV split core current sensor
Catalog Number
CS-SP-5-1000-333MV
UPC
786685886671
Product Length/Depth
4.37 in
Product Height
5.83 in
Product Width
1.24 in
Product Weight
1 lb
Compliances
RoHS Compliant
Certifications
ETL Listed

Delivery program

Amperage Rating
1000A
Type
Split core

General information

Quantity
1

Other

Current transformer type
Split Core
Output Current (Secondary)
333mV

Physical details

Window size
3.50" x 2.00"

Technical data - Electrical

Accuracy
0.50%
Output voltage
333 mV

Technical data - Mechanical

Opening diameter
2.0 x 3.5 in

Technical information

Application current (primary rating)
1000A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.