Download document () of 20
We make what matters work*

CS16USBW

Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option, White

  • Adjustable device dividers and integrated cord management
  • 2-year limited warranty (Worldwide)
  • Detachable 10-ft. (3.05 m) power cord
  • Locking steel cabinet with flow-through ventilation
  • Ships fully assembled and mounts to wall, desk, table or floor
  • Fast 2.4A USB charging, syncing and storage for 16 tablets

Multi-Device Charging Station Keeps Mobile Devices Ready to Use
This charging station provides USB charging, secure storage and cord management for as many as 16 Tablet
Phone used in education, office, commercial, retail, industrial and healthcare environments. The charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis.

Locking Enclosure Keeps Valuable Equipment Safe and Secure
This locking charging station keeps your expensive devices safe. Included keys lock the devices within to help prevent theft, damage and tampering. Built-in cord management systems keep power adapters and cables neat and accessible.

Designed with Everyday Use in Mind
The station is designed for daily use in classrooms, households, clinics, tech labs and other busy environments. It ships fully assembled. A 10 ft power cord with NEMA 5-15P plug connects to a nearby AC outlet.

General specifications

Product Name
Eaton Tripp Lite series stationary charging station
Catalog Number
CS16USBW
UPC
037332188946
Product Length/Depth
17.72 in
Product Height
14.57 in
Product Width
23.62 in
Product Weight
56.18 lb
Compliances
CE Marked
EIA-310-E
FCC Class B
RoHS
REACH
Certifications
NOM
UL 60950-1
Global Catalog
CS16USBW
Product Type
Stationary charging station

Product specifications

Frequency rating
50/60 Hz
50 / 60 Hz (auto-select)
Charging Ports Details
Pass through
Number of Charging Ports
16
Total Charging Amps
40A
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Tablet
Phone
Frequency Compatability
50/60 Hz
Color
White
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
2.4A
Input Cord Length
10 ft
Input Frequency
50 / 60 Hz (auto-select)
Charging Method
USB
Input Nominal Voltage
230 VAC
120 VAC
Product Features
Flow-Through Ventilation
Overcurrent Protection
Overcharge Protection
EMI/RFI Line Noise Protection
Built-In Circuit Breaker
Cord Management
Locking
Package contents
Owner's manual
CS16USBW 16-Device USB Charging Station Cabinet, White
Detachable 10-ft. (3.05 m) AC input cord w/NEMA 5-15P plug
(2) Keys
Charging Form Factor
Stationary cabinet
Charging Port Type
USB A (FEMALE)
Device slots
16
Number of Shelves
1
Power Consumption
56 W
Voltage Compatibility (VAC)
110 - 240 VAC
Charging Station Form Factor
Stationary cabinet
Charging AMPS per port
2.4 A
2.4A
Charger Function
Charge
Secure
Sync
Lock
Key

Export product specification