Knowledge Search
Download document () of 20

CS415LA-BU

Eaton commercial grade toggle switch, #14-10 AWG, 15A, Commercial, Wall, 120/277V, Side wire, Screw, Light almond, Four-way, Copper alloy, Terminals: 0.031 in

General specifications

Product Name
Eaton commercial grade toggle switch
Catalog Number
CS415LA-BU
UPC
032664735097
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.1 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM
Federal Specification Classification W-S-896E

Product specifications

Special features
Bulk
Type
Toggle switch
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Commercial
Wiring method
Side wire
Switch type
Four-way
Mounting method
Wall
Connector type
Screw
Material
PVC
Number of ways
Four-way
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Copper alloy
Terminals
0.031 in
Color
Light almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.