Download document () of 20
We make what matters work*

CS48USB

Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, Black

  • Supports charging of iPad, Android, Surface, Kindle and other USB tablets
  • Sturdy steel construction with locking doors that help prevent theft or tampering
  • 10 ft. cord with NEMA 5-15P plug allows great flexibility in reaching AC outlets
  • 48 internal USB ports provide up to 2.4A apiece for fast charging of tablets
  • 2-year limited warranty (Worldwide)
  • Flow-through ventilation helps prevent connected tablets from overheating

Multi-Device Charging Station Keeps Mobile Devices Ready to Use
This charging station provides USB charging, secure storage and cord management for as many as 48 Phone
Tablet used in education, office, commercial, retail, industrial and healthcare environments. The charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis.

Locking Enclosure Keeps Valuable Equipment Safe and Secure
This locking charging station keeps your expensive devices safe. Included keys lock the devices within to help prevent theft, damage and tampering. Built-in cord management systems keep power adapters and cables neat and accessible.

Designed with Everyday Use in Mind
The station is designed for daily use in classrooms, households, clinics, tech labs and other busy environments. It ships fully assembled. A 10 ft power cord with NEMA 5-15P plug connects to a nearby AC outlet.

General specifications

Product Name
Eaton Tripp Lite series stationary charging station
Catalog Number
CS48USB
UPC
037332185433
Product Length/Depth
21.57 in
Product Height
35.63 in
Product Width
23.62 in
Product Weight
149.95 lb
Compliances
FCC Class B
CE Marked
EIA-310-E
REACH
RoHS
Certifications
UL 60950-1
NOM
Global Catalog
CS48USB
Product Type
Stationary charging station

Product specifications

Frequency rating
50/60 Hz
50 / 60 Hz (auto-select)
Charging Ports Details
Pass through
Number of Charging Ports
48
Total Charging Amps
120A
Total Charging Watts
600
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Phone
Tablet
Frequency Compatability
50/60 Hz
Color
Black
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
2.4A
Input Cord Length
10 ft
Input Frequency
50 / 60 Hz (auto-select)
Charging Method
USB
Input Nominal Voltage
230 VAC
120 VAC
Product Features
Built-In Circuit Breaker
Cord Management
Locking
Overcharge Protection
Overcurrent Protection
EMI/RFI Line Noise Protection
Flow-Through Ventilation
Package contents
Owner's manual
Detachable AC input cord with NEMA 5-15P plug, 10 ft. (3.1 m)
(2) Keys
CS48USB Multi-Device Charging Station, Black
Charging Form Factor
Stationary cabinet
Charging Port Type
USB A (FEMALE)
Device slots
48
Number of Shelves
3
Power Consumption
224 W
Voltage Compatibility (VAC)
110 - 240 VAC
Charging Station Form Factor
Stationary cabinet
Charging AMPS per port
2.4 A
2.4A
Lock
Key

Export product specification