Knowledge Search
Download document () of 20

CSB320B

Eaton commercial grade toggle switch, #14-10 AWG, 20A, Commercial, Wall, 120/277V, Back and side, Screw, Brown, Three-Way, Brass, Terminals: 0.031 in

General specifications

Product Name
Eaton commercial grade toggle switch
Catalog Number
CSB320B
UPC
032664559129
Product Length/Depth
1.3 in
Product Height
4.2 in
Product Width
0.902 in
Product Weight
0.2 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05

Product specifications

Type
Toggle switch
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Commercial
Wiring method
Back and side
Switch type
Three-way
Mounting method
Wall
Connector type
Screw
Material
PVC
Number of ways
Four-way
Allowable wire size
#14-10 AWG
Terminal enclosure material
Brass
Terminals
0.031 in
Color
Brown

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.