Download document () of 20
We make what matters work*

CSC16AC

Multi-Device Charging Station, 16 AC Outlets, Chromebooks and Laptops, Wall-Mount and Cart Options, Black

  • Charges 16 Chromebooks and laptops up to 15 in. screen size
  • Secures devices in locking, vented steel cabinet with cart option
  • Ships fully assembled for quick, easy installation
  • Supports mounting to wall, desk, table, counter or floor
  • Protective shelf with removable dividers and cord management

Multi-Device Charging Station Keeps Mobile Devices Ready to Use
This charging station provides AC charging, secure storage and cord management for as many as 16 Chromebook
Laptop used in education, office, commercial, retail, industrial and healthcare environments. The charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis.

Locking Enclosure Keeps Valuable Equipment Safe and Secure
This locking charging station keeps your expensive devices safe. Included keys lock the devices within to help prevent theft, damage and tampering. Built-in cord management systems keep power adapters and cables neat and accessible.

Designed with Everyday Use in Mind
The station is designed for daily use in classrooms, households, clinics, tech labs and other busy environments. It ships fully assembled. A 10 ft power cord with NEMA 5-15P plug connects to a nearby AC outlet.

General specifications

Product Name
Eaton Tripp Lite series stationary charging station
Catalog Number
CSC16AC
UPC
037332192622
Product Length/Depth
20.2 in
Product Height
18.8 in
Product Width
30.3 in
Product Weight
75.17 lb
Compliances
RoHS
CE Marked
FCC Class B
REACH
EIA-310-E
Certifications
NOM
UL 60950-1
Global Catalog
CSC16AC
Product Type
Stationary charging station

Product specifications

Frequency rating
50/60 Hz
Charging Ports Details
Pass through
Number of Charging Ports
16
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Chromebook
Laptop
Frequency Compatability
50/60 Hz
Color
Black
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
(36) 12A
(16) 12A
Input Cord Length
10 ft
Input Frequency
50 / 60 Hz
Charging Method
AC
Input Nominal Voltage
120 VAC
Product Features
Flow-Through Ventilation
Locking
Overcurrent Protection
Built-In Circuit Breaker
Cord Management
Package contents
Owner’s manual
CSC16AC 16-Device AC Charging Station Cabinet, Black
(2) Keys
Charging Form Factor
Stationary cabinet
Charging Port Type
NEMA 5-15R
Device slots
16
Number of Shelves
1
Voltage Compatibility (VAC)
120 VAC
Charging Station Form Factor
Stationary cabinet
Charging AMPS per port
12 A
Charger Function
Charge
Secure
Lock
Key

Export product specification