Download document () of 20

CSD1006USB

10-Device Desktop USB Charging Station for Tablets, iPads and E-Readers

  • Locking lid helps prevent device theft, damage or tampering
  • Separate cable with combination lock for added security
  • 1.25 in. wide slots hold USB devices up to 10.5 in.
  • 6-ft. (1.83 m) AC input cord with right-angle NEMA 5-15P plug
  • Delivers up to 5V 2.4A per port via BC 1.2 rapid charging

General specifications

Product Name
Eaton Tripp Lite series desktop charging station
Catalog Number
CSD1006USB
UPC
037332200082
Product Length/Depth
13.54 in
Product Height
8.94 in
Product Width
16.54 in
Product Weight
11 lb
Compliances
FCC Class B
CE Marked
RoHS
REACH
Certifications
EN 55024
EN 55022
Global Catalog
CSD1006USB

Product specifications

Frequency rating
50/60 Hz
AC Adapter
Input: 100-240V, 50/60Hz, 2A; Output: 12V, 8A, 6 ft.
Charging Ports Details
BC 1.2
Number of Charging Ports
10
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Laptop
Tablet
Frequency Compatability
50/60 Hz
Color
Gray
Black
Input Plug Type
NEMA 5-15P
Material
Plastic
Charging Ports / Amps
2.4A
Input Cord Length
6 ft
Input Frequency
50 / 60 Hz
Charging Method
USB
Input Nominal Voltage
120 VAC
Product Features
Built-In Circuit Breaker
Locking
Overcurrent Protection
EMI/RFI Line Noise Protection
Flow-Through Ventilation
Overcharge Protection
Relative Humidity
20% to 80%
Operating Temperature Range
41° to 95°F (5° to 35°C)
Storage Temperature Range
-4° to 122°F (-20° to 50°C)
Charging Form Factor
Desktop cabinet
Charging Port Type
USB A (FEMALE)
Number of Shelves
1
Charging Station Form Factor
Desktop cabinet
Charging AMPS per port
2.4 A
2.4A
Lock
Key
Combination cable lock

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.