Download document () of 20
We make what matters work*

CSD32USB

Locking Cell Phone Charging Station for 32 Devices – USB, with Sync for Smartphones

  • 2-year limited warranty (Worldwide)
  • Detachable 10-ft. (3.05 m) AC input cord with right-angle NEMA 5-15P plug reaches distant outlets
  • Secures devices in a locking, vented enclosure that can be mounted on a wall or desktop
  • Fast 2.4A USB charging for 32 smartphones or other USB devices
  • Supports wired and wireless syncing for updating devices
  • Attachment points included for mounting cooling fans

Multi-Device Charging Station Keeps Mobile Devices Ready to Use
This charging station provides USB charging, secure storage and cord management for as many as 32 Phone used in education, office, commercial, retail, industrial and healthcare environments. The charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis.

Locking Enclosure Keeps Valuable Equipment Safe and Secure
This locking charging station keeps your expensive devices safe. Included keys lock the devices within to help prevent theft, damage and tampering. Built-in cord management systems keep power adapters and cables neat and accessible.

Designed with Everyday Use in Mind
The station is designed for daily use in classrooms, households, clinics, tech labs and other busy environments. It ships fully assembled. A 10 ft power cord with NEMA 5-15P plug connects to a nearby AC outlet.

General specifications

Product Name
Eaton Tripp Lite series stationary charging station
Catalog Number
CSD32USB
UPC
037332222275
Product Length/Depth
18.96 in
Product Height
14.91 in
Product Width
23.8 in
Product Weight
60.91 lb
Warranty
2 year limited
Compliances
CE Marked
REACH
RoHS
FCC Class B
FCC Compliant
Certifications
NOM
UL 60950-1
CSA Std. C22.2
Global Catalog
CSD32USB
Product Type
Stationary charging station

Product specifications

Frequency rating
50/60 Hz
50 / 60 Hz (auto-select)
Charging Ports Details
Pass through
Number of Charging Ports
32
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Phone
Frequency Compatability
50/60 Hz
Color
Black
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
2.4A
Input Cord Length
10 ft
Input Frequency
50 / 60 Hz (auto-select)
Charging Method
USB
Input Nominal Voltage
120 VAC
Product Features
Overcurrent Protection
EMI/RFI Line Noise Protection
Locking
Cord Management
Flow-Through Ventilation
Overcharge Protection
Built-In Circuit Breaker
Package contents
Padlock hasp
Owner's manual
CSD32USB 32-Device USB Charging Station for Smartphones, Black
Detachable 10-ft. (3.05 m) AC input cord with right-angle NEMA 5-15P plug
(2) Keys
Charging Form Factor
Stationary cabinet
Charging Port Type
USB A (FEMALE)
Device slots
32
Number of Shelves
2
Power Consumption
112 W
Voltage Compatibility (VAC)
110 VAC
120 VAC
Charging Station Form Factor
Stationary cabinet
Charging AMPS per port
2.4 A
Charger Function
Charge
Secure
Sync
Lock
Key

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.