Download document () of 20
We make what matters work*

CST20AC

20-Device AC Charging Tower for Chromebooks - Open Frame, White

  • 10-ft. (3.05 m) cord with NEMA 5-15P plug allows great flexibility in placement near wall outlet
  • 2-year limited warranty (Worldwide)
  • Open frame design allows visual access to contents without unlocking the front door
  • Locking steel tower attaches to the wall to discourage theft, damage and tampering
  • Space-saving footprint less than 3 sq. ft. ideal for crowded classrooms and back offices
  • Internal NEMA 5-15R outlets charge up to 20 devices with screens up to 16 in.

Multi-Device Charging Station Keeps Mobile Devices Ready to Use
This charging station provides AC charging, secure storage and cord management for as many as 20 Chromebook used in education, office, commercial, retail, industrial and healthcare environments. The charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis.

Locking Enclosure Keeps Valuable Equipment Safe and Secure
This locking charging station keeps your expensive devices safe. Included keys lock the devices within to help prevent theft, damage and tampering. Built-in cord management systems keep power adapters and cables neat and accessible.

Designed with Everyday Use in Mind
The station is designed for daily use in classrooms, households, clinics, tech labs and other busy environments. It ships fully assembled. A 10 ft power cord with NEMA 5-15P plug connects to a nearby AC outlet.

General specifications

Product Name
Eaton Tripp Lite series stationary charging station
Catalog Number
CST20AC
UPC
037332240200
Product Length/Depth
15.86 in
Product Height
26.68 in
Product Width
55 in
Product Weight
87.56 lb
Warranty
2 year limited
Compliances
RoHS
Certifications
UL Listed
UL 1778
CSA certified
Global Catalog
CST20AC
Product Type
Stationary charging station

Product specifications

Frequency rating
60 Hz
Charging Ports Details
Pass through
Number of Charging Ports
20
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Chromebook
Frequency Compatability
60 Hz
Color
White
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
15A
Input Connection Type
AC
Input Cord Length
10 ft
Input Frequency
60 Hz
Charging Method
AC
Input Nominal Voltage
120 VAC
Product Features
AC
Cord Management
Locking
Flow-Through Ventilation
Built-In Circuit Breaker
Assembly Required
Overcurrent Protection
Package contents
Owner’s manual
(20) Power supply shelves
CST20AC 20-Device AC Charging Tower, White
(4) Wall-mount brackets
(2) Keys
Numbered stickers
Charging Form Factor
Tower
Charging Port Type
NEMA 5-15R
Device slots
20
Number of Shelves
20
Voltage Compatibility (VAC)
120 VAC
Charging Station Form Factor
Tower
Charging AMPS per port
15 A
Charger Function
Charge
Secure
Lock
Key

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.