Download document () of 20
We make what matters work*

CST32AC

16-Device AC Charging Towers for Chromebooks - Open Frame, White, 2 Pack (32 Devices Total)

  • Open frame design allows visual access to contents without unlocking the front door
  • Internal NEMA 5-15R outlets charge up to 32 devices with screens up to 16 in.
  • 10-ft. (3.05 m) cords with NEMA 5-15P plugs allow great flexibility in placement near wall outlet
  • Locking steel towers attach to the wall to discourage theft, damage and tampering
  • Space-saving footprint less than 2 sq. ft. ideal for crowded classrooms and back offices

Multi-Device Charging Station Keeps Mobile Devices Ready to Use
This charging station provides AC charging, secure storage and cord management for as many as 16 Chromebook used in education, office, commercial, retail, industrial and healthcare environments. The charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis.

Locking Enclosure Keeps Valuable Equipment Safe and Secure
This locking charging station keeps your expensive devices safe. Included keys lock the devices within to help prevent theft, damage and tampering. Built-in cord management systems keep power adapters and cables neat and accessible.

Designed with Everyday Use in Mind
The station is designed for daily use in classrooms, households, clinics, tech labs and other busy environments. It ships fully assembled. A 10 ft power cord with NEMA 5-15P plug connects to a nearby AC outlet.

General specifications

Product Name
Eaton Tripp Lite series stationary charging station
Catalog Number
CST32AC
UPC
037332240224
Product Length/Depth
26 in
Product Height
63 in
Product Width
46 in
Product Weight
74.36 lb
Compliances
RoHS
Certifications
IEC/EN 62040-1
UL 1778
CSA certified
Global Catalog
CST32AC
Product Type
Stationary charging station

Product specifications

Frequency rating
60 Hz
Charging Ports Details
Pass through
Number of Charging Ports
40
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Chromebook
Frequency Compatability
60 Hz
Color
White
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
15A
Input Connection Type
AC
Input Cord Length
10 ft
Input Frequency
60 Hz
Charging Method
AC
Input Nominal Voltage
120 VAC
Product Features
Built-In Circuit Breaker
Flow-Through Ventilation
Overcurrent Protection
AC
Assembly Required
Cord Management
Locking
Package contents
(40) Power supply shelves
(4) Keys
(2) CST16AC 16-Device AC Charging Towers, White
(8) Wall-mount brackets
Numbered stickers
Owner’s manual
Charging Form Factor
Tower
Charging Port Type
NEMA 5-15R
Device slots
16
Number of Shelves
32
Voltage Compatibility (VAC)
120 VAC
Charging Station Form Factor
Tower
Charging AMPS per port
15 A
Charger Function
Charge
Secure
Lock
Key

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.