Photo is representative
Download
Solid Core CT 750A, .3% ACCY, 2.83 inch diameter window
Product Name |
Eaton 5A solid core current sensor
|
Catalog Number |
CT-SC-S335-750-5
|
UPC |
786689884390
|
Product Length/Depth |
6.89 in
|
Product Height |
1.38 in
|
Product Width |
6.5 in
|
Product Weight |
1.5 lb
|
Certifications |
UL Recognized
CSA Certified |
Amperage Rating |
750A
|
Quantity |
1
|
Current transformer type |
Solid Core
|
Output Current (Secondary) |
5A
|
Application current (primary rating) |
750A
|