Download document () of 20
Discontinued

CTALD426NCM8CH

CT Cabinet, 600A, Three-phase, 4W, 240V, Comed Cm CT with CT section at bottom and 600A three-pole LD circuit breaker at top, Load lugs at top 1200A, Copper cross bus, Approved for Installation on Eaton CM Metering Only, 65 kAIC

General specifications

Product Name
Eaton's group metering inline current transformer cabinets
Catalog Number
CTALD426NCM8CH
UPC
786685956190
Product Length/Depth
15 in
Product Height
64 in
Product Width
26.5 in
Product Weight
265 lb
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Amperage Rating
600A
Bus Rating
1200 A
Phase
Three-phase
Voltage rating
240V
Wattage
4W

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com