Knowledge Search
Download document () of 20

CV2110

Eaton CH thermal magnetic circuit breaker,Molded Case Circuit Breaker,100 A,65 kAIC,Two-pole,240 V,CV,No terminals

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CV2110
UPC
786685953731
Product Length/Depth
7.5 in
Product Height
5 in
Product Width
3.5 in
Product Weight
2.75 lb
Certifications
CSA C22.2.
UL 489
Contact Manufacturer

Product specifications

Amperage Rating
100 A
Voltage rating
240 V - 240 V
Circuit breaker type
CV
Terminals
Line and load
Interrupt rating
65 kAIC
Number of poles
Two-pole
Type
Molded Case Circuit Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com