Knowledge Search
Download document () of 20

CV60D28T30EE

Eaton General purpose ventilated transformer, CSA ventilated, DT-3 (3-phase), PV 600V, Taps: 2 at +2.5% /2 at -2.5%, SV 208Y/120V, 150°C rise w/ 200°C insulation systeam, 30 kVA, EE

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
CV60D28T30EE
UPC
786680091629
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified

Physical Attributes

Enclosure
NEMA 2
Tap size
2 at -5%
Type
DT-3

Performance Ratings

Frequency rating
60 Hz
Primary voltage
600 V
Secondary Voltage
208 Y/120 V
Temperature rise
150 °C rise
Volt ampere rating
30 kVA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.