Knowledge Search
Download document () of 20

D20414

Drive Isolation Transformer, Ventilated, Dry Type Distribution, DT-3, Three-phase, PV: 230 delta, Taps: 1 at +5% FCAN, 1 at -5% FCBN, SV: 460Y/266V, 150°C, 20 kVA, Al windings, Frame: 912B, uses WS38

General specifications

Product Name
Eaton Drive isolation ventilated transformer
Catalog Number
D20414
UPC
786680330438
Product Length/Depth
16.5 in
Product Height
30 in
Product Width
23 in
Product Weight
254 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
912B
Tap size
1 at +5% FCAN, 1 at -5% FCBN
Type
Dry Type Distribution, Drive Isolation Transformer

Performance Ratings

Frequency rating
60 Hz
Horsepower
15 hp
Phase
Three-phase
Primary voltage
230 V
Secondary Voltage
460Y/266 V
Temperature rise
150 °C rise

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.