Knowledge Search
Download document () of 20

D2CB11 20

Eaton Crouse-Hinds series D2CB replacement circuit breaker assembly, 20A, Copper-free aluminum, Single-pole, Factory sealed, 120/240 Vac

General specifications

Product Name
Eaton Crouse-Hinds series D2CB replacement circuit breaker assembly
Catalog Number
D2CB11 20
UPC
782274216768
Product Length/Depth
1.25 in
Product Height
6.62 in
Product Width
4.44 in
Product Weight
1.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Number of poles
Single-pole
Amperage Rating
20A
Voltage rating
120 Vac/240 Vac
Material
Copper-free aluminum
Special features
Factory sealed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.