Knowledge Search
Download document () of 20

D32009

Drive Isolation Transformer, Ventilated, Dry Type Distribution, DT-3, Three-phase, PV: 230 delta, Taps: 1 at +5% FCAN, 1 at -5% FCBN, SV: 460Y/266V, 150°C, 220 kVA, Al windings, Frame: 918A, uses WS34

General specifications

Product Name
Eaton Drive isolation ventilated transformer
Catalog Number
D32009
UPC
786680330698
Product Length/Depth
30.68 in
Product Height
62.18 in
Product Width
31.44 in
Product Weight
1850 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
918A
Tap size
1 at +5% FCAN, 1 at -5% FCBN
Type
Dry Type Distribution, Drive Isolation Transformer

Performance Ratings

Frequency rating
60 Hz
Horsepower
200 hp
Phase
Three-phase
Primary voltage
230 V
Secondary Voltage
460Y/266 V
Temperature rise
150 °C rise

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.