Download document () of 20

D3899924WA98AN

Aluminium jam nut receptacle, Olive Drab Cadmium plating, without male contacts; D3899924WA98AN

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899924WA98AN
Product Length/Depth
32.5 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
17 g

Product specifications

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
98
Plating
Cadmium
Shell continuity
2.5
Shell material
Aluminium
Shell size
9
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
3
Number of cavity #20
3
Nut material
Aluminium
Salt spray
500 hour
Working voltage (Vrms)
1800 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.