Knowledge Search
Download document () of 20

D3PA4

Eaton General-purpose relay, D3 Series Socket, Used with D3 Series Relays, DPDT contact configuration

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D3PA4
UPC
782114227688
Product Length/Depth
2 in
Product Height
0.8 in
Product Width
1.3 in
Product Weight
0.02 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
CE Marked
Certifications
cRUus
CSA Certified
UL Listed

Product specifications

Type
D3 Series Socket
Used with
D3 series relays
Contact configuration
DPDT
Series
D3

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.