Knowledge Search
Download document () of 20

D3PR2T1

Eaton General-purpose relay, D3 Series General Purpose Plug-In Relay, 8 pins, 24 Vdc coil, Octal terminal, DPDT contact configuration, 16A contact rating, Silver alloy contacts, IP40 enclosure

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D3PR2T1
UPC
782114159965
Product Length/Depth
2.2 in
Product Height
1.39 in
Product Width
1.3 in
Product Weight
0.25 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
cRUus
UL Listed

Product specifications

Type
General-purpose relay
Cover
Plain
Options
Mechanical flag indicator
Coil voltage
24 Vdc
Contact configuration
DPDT
Contact material
Silver alloy
Contact rating
16 A
Enclosure
IP40
Series
D3
Terminals
Octal
Voltage - max
300 V switching

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.