Knowledge Search
Download document () of 20
Discontinued

D3PR5T

General Purpose Plug-In Relay, D3PR, Standard relay, Test button, 24 Vac, DPDT latching (D3PR only), 11 pin

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D3PR5T
UPC
782114468111
Product Length/Depth
2 in
Product Height
2 in
Product Width
1 in
Product Weight
0.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
CE Marked
Certifications
cRUus
CSA Certified

Product specifications

Type
Standard relay
Actuator
Test button
Coil voltage
24 Vac
Contact configuration
DPDT latching (D3PR only)
Number of pins
11
Series
D3PR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.