Knowledge Search
Download document () of 20

D3RF2T1

Eaton General-purpose relay, ICE CUBE rl,DPDT,OCTAL BASE,10A,24VDC , ICE CUBE RELAY, DPDT, OCTAL BASE, 10A, 24VDC COIL

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D3RF2T1
UPC
786685930183
Product Length/Depth
1.5 in
Product Height
1.5 in
Product Width
3 in
Product Weight
0.2 lb
Certifications
UL Listed

Product specifications

Type
General-purpose relay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.