Knowledge Search
Download document () of 20

D56105

Drive Isolation Transformer, Ventilated, Dry Type Distribution, DT-3, Three-phase, PV: 460 delta, Taps: 1 at +5% FCAN, 1 at -5% FCBN, SV: 575Y/332V, 150°C, 550 kVA, Al windings, Frame: 920, uses WS35

General specifications

Product Name
Eaton Drive isolation ventilated transformer
Catalog Number
D56105
UPC
786680332357
Product Length/Depth
36.23 in
Product Height
75 in
Product Width
44.2 in
Product Weight
2906 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
920
Tap size
1 at +5% FCAN, 1 at -5% FCBN
Type
Dry Type Distribution, Drive Isolation Transformer

Performance Ratings

Frequency rating
60 Hz
Horsepower
500 hp
Kva Rating
550 kVA
Phase
Three-phase
Primary voltage
460 V
Secondary Voltage
575Y/332 V
Temperature rise
150 °C rise

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.