Knowledge Search
Download document () of 20

D5PF3AA

D5 Series General Purpose Plug-In Relay, Full featured cover, 120V coil, 3PDT contact configuration, 1700 Ohms resistance, 16A contact rating, Plug-in terminal, Silver alloy contacts, IP40 enclosure

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D5PF3AA
UPC
782113725086
Product Length/Depth
2.1 in
Product Height
1.4 in
Product Width
1.37 in
Product Weight
0.19 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
cRUus

Product specifications

Type
General-purpose relay
Cover
Full featured
Options
LED test button, flag indicator, lock-down door, finger-grip cover, ID tag
Coil voltage
120 V
Contact configuration
3PDT
Contact material
Silver alloy
Contact rating
16 A
Enclosure
IP40
Resistance
1700 Ω
Series
D5
Terminals
Plug-in
Voltage - max
300 V switching

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.