Download document () of 20

D73P16S2A

Eaton Cooper Power series disconnect switch, Vertical or underhung, Smh slt base, Sil rub, 110 kV, Distribution, 15.0 kV, 600 A, 150 dgr ltch , bronze, Glv stl hk

General specifications

Product Name
Eaton Cooper Power series disconnect switch
Catalog Number
D73P16S2A
UPC
194006119559
Product Length/Depth
5 in
Product Height
30 in
Product Width
8.4 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE C37.30.1

Application

Application
Distribution

Description

Backstrap options
Standard 15" backstrap (2-3/8" x 9" bolts)
Blade stop options
150˚ blade latch
Insulation material
Silicone rubber
Switch type
Disconnect switch

Electrical Ratings

Amperage Rating
600 A
Basic impulse level full wave crest
110 kV
Phase type
Single-phase
Voltage rating
15.0 kV

Loadbreak Hook

Loadbreak hook material
Galvanized steel hook

Mounting

Mounting configuration
Vertical or underhung, Smooth slot base

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE