Download document () of 20

D73P19P0

Eaton Cooper Power series disconnect switch, Vertical or underhung, 2.25" B.C. porcelain, 110 kV, Distribution, 15.0 kV, 900 A, Tin-plated 2-hole NEMA terminal pads, 15" backstrap w/ two mounting bolts, Galvanized steel hook

General specifications

Product Name
Eaton Cooper Power series disconnect switch
Catalog Number
D73P19P0
UPC
194006122160
Product Length/Depth
30 in
Product Height
8.4 in
Product Width
5 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE C37.30.1

Accessories

Terminal options
Tin-plated 2-hole NEMA terminal pads

Application

Application
Distribution

Description

Backstrap options
15" backstrap w/ two mounting bolts
Blade stop options
90˚ blade stop, can be field-removed for 180˚ travel
Insulation material
2.25" B.C. porcelain
Switch type
Disconnect switch

Electrical Ratings

Amperage Rating
900 A
Basic impulse level full wave crest
110 kV
Phase type
Single-phase

Loadbreak Hook

Loadbreak hook material
Galvanized steel hook

Mounting

Mounting configuration
Vertical or underhung

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE