Download document () of 20

D73TS36S0

Eaton Cooper Power series in-line disconnect switch, In-line, Silicone rubber, 150 kV, Distribution, 27.0 kV, 600 A, Silver-plated multi-hole terminals, Galvanized steel hook

General specifications

Product Name
Eaton Cooper Power series in-line disconnect switch
Catalog Number
D73TS36S0
UPC
786689708771
Product Length/Depth
1.75 in
Product Height
24.1 in
Product Width
10.35 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE C37.30.1

Accessories

Terminal options
Silver-plated multi-hole terminals

Application

Application
Distribution

Description

Blade stop options
90˚ blade stop, can be field-removed for 180˚ travel
Insulation material
Silicone rubber
Switch type
In-line disconnect switch

Electrical Ratings

Amperage Rating
600 A
Basic impulse level full wave crest
150 kV
Phase type
Single-phase
Voltage rating
27.0 kV

Loadbreak Hook

Loadbreak hook material
Galvanized steel hook

Mounting

Mounting configuration
In-line

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE