Knowledge Search
Download document () of 20

D852LA

Eaton D85 Series Alternating Relay, 11 pins, DPDT contact configuration w/ selector switch, 120V control voltage, less than 3 VA burden, 2 indicator LEDs marked LOAD A and LOAD B

General specifications

Product Name
Eaton D85 alternating relay
Catalog Number
D852LA
UPC
786685122625
Product Length/Depth
3.1 in
Product Height
2.4 in
Product Width
1.7 in
Product Weight
2.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
cRUus
UL Listed (when used with Eaton socket)

Product specifications

Type
D85 Series Alternating Relay
Options
ALTERNATE, LOCK LOAD A, or LOCK LOAD B selector switch settings
Burden
< 3 VA
Number of pins
11
Control voltage
120 V
Indicators
(2) LEDs marked LOAD A and LOAD B
Series
D85
Contact configuration
DPDT with selector switch

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.