Knowledge Search
Download document () of 20

DC5001312

Eaton strain relief deluxe cord grip, Straight, 1.31-1.44" cord diameter, 1-1/2" fitting, Male, Stainless Steel Mesh, Aluminum Body, NPT thread, Hazardous/Classified Locations

General specifications

Product Name
Eaton strain relief deluxe cord grip
Catalog Number
DC5001312
UPC
032664716966
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Certifications
CSA Certified

Product specifications

Type
Strain relief deluxe cord grip
Angle
Straight
Cord diameter
1.31-1.44 in
Fitting size
1-1/2 in
Material
Stainless steel mesh, aluminum body
Area classification
Hazardous/Classified Locations
NEC hazardous rating
Class III
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class II, Division 2{NHR6}
Class II, Division 1{NHR5}
Class I, Division 2{NHR2}
Class III{NHR7}
Gender
Male
Thread type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.