Download document () of 20
We make what matters work*

DDR1327SFC

Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

General specifications

Product Name
Eaton Tripp Lite series desktop monitor stands
Catalog Number
DDR1327SFC
UPC
037332187109
Product Length/Depth
15.6 in
Product Height
4.9 in
Product Width
9.6 in
Product Weight
8 lb
Warranty
5 year limited
Compliances
RoHS3
REACH
RoHS
Global Catalog
DDR1327SFC
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
100x75
75x100
100x100
75x75
Maximum Weight Capacity
22 lb
Number of Displays
1
Degrees of Motion
-15/+15 Tilt; 180 Swivel; 360 Rotate
Material
Steel
Product Features
Assembly Required
Cord Management
Tools Necessary
Package contents
Hex key, 4 mm
Adapter bracket assembly
Pad
Base plate
Owner’s manual
(4) M4 screws
(4) D5 washers
(4) M5 screws
Pole
Desk clamp assembly
Hex key, 3 mm
Product Highlights
180° swivel and -15° to +15° tilt for wide range of motion
Fits most flat-panel displays from 13 to 27 in.
5-year limited warranty (Worldwide)
One-touch adjustment for comfortable viewing
Supports up to 22 lbs (9.9 kgs)
Mounting Location
Desk clamp
Screen Size
1 - 20 Inch
21 - 29 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.