Knowledge Search
Download document () of 20

DF10P-C5

Eaton decorator dimmer, Preset feature, #14 - 12 AWG, 120/277V, Bck and sd wiring, Slide actuator, Black, wht, gray, 1000 sq ft coverage illumination, LED, FLR, 1-pole, 3-way, 1200W, 1660W 736858

General specifications

Product Name
Eaton decorator dimmer
Catalog Number
DF10P-C5
UPC
032664736858
Product Length/Depth
2.1 in
Product Height
5.9 in
Product Width
3.8 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM

Product specifications

Frequency rating
60 Hz
Special features
Preset feature
Type
Dimmer
Voltage rating
120/277 V
Power consumption
1660 W
1200 W
Illumination
1000 sq ft coverage
Wiring method
Back and side
Environmental conditions
Indoor
Switch type
Single-pole, three-way
Load type
LED
FLR
Torque rating
14 lbf-inch
Actuator
Slide
Color
Gray
Black
White
Connection type
Screw terminal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.