Download document () of 20

DF2B6

Eaton Cooper Power series machine bolt, Diameter: 1/2 inch, Bolt length: 6 inch, 7,800 lbs, Min thread: 3 inch

General specifications

Product Name
Eaton Cooper Power series machine bolt
Catalog Number
DF2B6
UPC
786689672065
Product Height
6 in
Product Diameter
0.75 in
Product Weight
0.4 lb
Compliances
Not Applicable
Certifications
IEEE Std C135.80-2012

Additional Specification

Type
Machine bolt

Descriptions

Bolt length
6 inch
Thread length - min
3 inch

Ratings

Tensile strength
7,800 lbs

Thread

Thread length - min
3 inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE