Knowledge Search
Download document () of 20
We make what matters work*

DHMTSSL

Eaton rotary disconnect direct handle, Direct handle, 800-1200A, Direct handles, R9, Black

General specifications

Product Name
Eaton rotary disconnect direct handle
Catalog Number
DHMTSSL
UPC
786685476148
Product Length/Depth
6.299 in
Product Height
12.8 in
Product Width
6.41 in
Product Weight
0.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Product Type
Accessory

Physical Attributes

Handle color
Black
Series
R9
Type
Direct handle

Performance Ratings

Amperage Rating
800-1200A

Miscellaneous

Product Category
Direct handles

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.