Knowledge Search
Download document () of 20

DILEM-10(24V60HZ)

Eaton XT IEC mini contactor,24 Vac, 60 Hz, 1NO, 9A, 45 mm mini, 60 Hz, 0.5, 1.5/ 2, 3, 5, 5 hp (1/3PH @120, 240/208, 240, 480, 600 V), Three-pole, Reversing, XT IEC series, Full voltage reversing miniature contactor, 4 kW

General specifications

Product Name
Eaton XT IEC mini contactor
Catalog Number
DILEM-10(24V60HZ)
EAN
4015080100065
Product Length/Depth
2.25 in
Product Height
1.75 in
Product Width
2.25 in
Product Weight
0.4 lb
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed
EN 60947
IEC 60947

Product specifications

HP rating - max
0.5, 1.5/ 2, 3, 5, 5 hp (1/3PH @120,240/208,240,480,600 V)
Number of poles
Three-pole
Type
Full voltage reversing miniature contactor
Frequency rating
60 Hz
Frame size
45 mm - mini
Coil
24 Vac 60 Hz
Coil voltage
24 Vac, 60 Hz
Contact configuration
1 NO
Continuous ampere rating
9 A
Series
XT IEC
Operation
Reversing
Power consumption
4 kW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.