Download document () of 20
We make what matters work*
To be discontinued

DMA1327SD

Universal Dual-Monitor Mount Adapter

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
DMA1327SD
UPC
037332212764
Product Length/Depth
5.3 in
Product Height
31.7 in
Product Width
4.7 in
Product Weight
5.4 lb
Compliances
RoHS
RoHS3
REACH
CE Marked
Global Catalog
DMA1327SD
Product Type
Accessory

Product specifications

Accessory Class
Display mount accessories
Accessory Type
Dual bar mount
Device Compatibility
Monitor/HDTV
Color
Black
Product Features
Tools Necessary
Cord Management
Material
Steel
Motion
Full
Degrees of Motion
-15/+15 Tilt; 360 Rotate
Package contents
Mounting plate
(2) End cap screws
(12) D5 washers
Hex key, 6 mm
Bracket bar coupler
(2) VESA head brackets
(12) M5 x 12 screws
(4) M5 nuts
Hex key, 4 mm
(2) VESA bracket bars
(8) M4 x 12 screws
(2) End caps
(4) M6 x 30 screws
Owner’s manual
(2) Cable hooks
Product Highlights
Scratch-resistant powder-coated finish blends into your workspace décor 
Each mount supports up to 22 lbs (9.9 kgs) and flat-screen displays from 13 to 27 in.
Mounts to current single-display mount to leave valuable desk or table space clear
Monitors tilt from -15° to +15° and rotate 360° to customize the ideal viewing angle
Total weight must not exceed the max weight of the single monitor display mount
Mounting Location
Desktop
Desk clamp

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.