Knowledge Search
Download document () of 20
We make what matters work*

DMK

Eaton rotary disconnect door mounting kit,Door mounting kit,16-100A,Door,Door mounting kit,R5

General specifications

Product Name
Eaton rotary disconnect replacement key
Catalog Number
DMK
UPC
786685403892
Product Length/Depth
4.1 in
Product Height
1.7 in
Product Width
3.6 in
Product Weight
0.15 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Includes shaft and accessory cap.
Product Type
Accessory

Physical Attributes

Mounting method
Door
Series
R5
Type
Door mounting kit

Miscellaneous

Product Category
Door mounting kit
Special features
Kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.