Knowledge Search
Download document () of 20

DNPL154015

Eaton Plug-In Circuit Breakers for CPM/CPL, Quadplex Independent Trip, (2) 15A, (1) 40A, 5 per shelf carton, (2) single-pole, (1) two-pole

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
DNPL154015
UPC
622588019306
Product Length/Depth
3.1 in
Product Height
2.5 in
Product Width
2 in
Product Weight
0.738 lb
Certifications
Contact Manufacturer

Product specifications

Amperage Rating
(2) 15A, (1) 40A
Voltage rating
120/240 V
Interrupt rating
10 kAIC at 120/240 Vac
Type
Thermal magnetic circuit breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com